IESNA:LM-63-2002
[TEST]P1380399
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-760-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 85W 70CRI 5700K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.71A 85.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_THDi]11.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10283.6
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 85.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
1539.1 1703.4 1827.3 1867.7 1867.7 1815.8 1671.7 1481.4 1412.3 1518.9 1714.9 1936.8 2279.8 2683.3 3086.8 3409.6 3677.7 3908.2 
4179.2 4476.0 4712.4 4738.3 4363.6 3585.4 2441.2 1325.8 850.2 582.2 392.0 247.9 141.2 72.1 34.6 17.3 11.5 0.0 0.0 
1539.1 1700.5 1830.2 1873.4 1867.7 1812.9 1674.5 1493.0 1415.1 1530.4 1703.4 1910.9 2274.0 2668.9 3083.9 3429.8 3712.2 3963.0 
4213.7 4464.5 4752.7 4761.4 4525.0 3706.5 2392.2 1360.4 881.9 596.6 406.4 262.3 149.9 77.8 40.4 17.3 8.6 0.0 0.0 
1539.1 1706.3 1824.4 1873.4 1887.8 1838.8 1723.5 1550.6 1446.9 1518.9 1671.7 1884.9 2196.2 2568.0 3023.4 3467.3 3761.2 3922.6 
4216.6 4484.7 4784.4 4922.8 4790.2 4170.5 2934.1 1694.7 1089.5 763.8 541.8 328.6 204.6 129.7 80.7 51.9 14.4 2.9 0.0 
1539.1 1694.7 1827.3 1887.8 1908.0 1896.5 1810.0 1671.7 1533.3 1524.7 1645.7 1824.4 2057.9 2380.7 2749.6 3101.2 3452.9 3746.8 
4032.2 4349.2 4709.5 4994.8 5038.0 4761.4 4075.4 2625.7 1495.9 1060.6 784.0 524.6 363.2 233.5 141.2 57.6 20.2 2.9 0.0 
1539.1 1697.6 1818.7 1896.5 1948.4 1951.2 1919.5 1835.9 1720.7 1642.8 1665.9 1784.1 1957.0 2202.0 2507.5 2867.8 3202.1 3516.3 3818.9 
4156.1 4530.8 4986.2 5363.7 5386.8 5040.9 4026.4 2357.6 1288.3 925.2 697.5 441.0 282.5 184.5 100.9 23.1 5.8 0.0 
1539.1 1683.2 1798.5 1905.1 1977.2 2017.5 2031.9 2017.5 1962.8 1896.5 1847.5 1876.3 1988.7 2147.2 2363.4 2648.7 2991.7 3340.4 3697.8 
4046.6 4435.7 4833.4 5389.7 5925.8 6136.2 5836.4 4556.7 2510.4 1101.0 622.6 409.3 227.7 129.7 77.8 31.7 8.6 0.0 
1539.1 1651.5 1781.2 1890.7 1974.3 2066.5 2115.5 2176.0 2193.3 2210.6 2219.3 2248.1 2294.2 2386.4 2550.7 2769.8 3066.6 3392.3 3784.3 
4202.2 4614.4 5040.9 5447.3 6150.6 7095.9 7905.8 7750.2 6026.6 3591.2 1648.6 443.9 236.3 138.3 60.5 34.6 14.4 0.0 
1539.1 1631.3 1729.3 1835.9 1954.1 2049.2 2153.0 2265.4 2386.4 2493.1 2628.5 2709.2 2792.8 2873.5 2997.5 3196.3 3522.0 3896.7 
4323.3 4775.8 5242.7 5677.9 6092.9 6542.5 7326.5 8707.1 9888.8 9591.9 7914.5 5519.4 3455.7 1504.5 340.1 118.2 
49.0 20.2 0.0 
1539.1 1605.4 1686.1 1778.3 1882.1 1982.9 2106.9 2236.6 2409.5 2576.7 2787.1 2983.1 3207.9 3458.6 3749.7 4115.8 4556.7 5035.2 
5588.5 6092.9 6591.5 7018.1 7392.8 7776.1 8185.4 8923.2 9871.5 10269.2 9542.9 7940.4 5332.0 1861.9 446.7 167.2 
54.8 20.2 0.0 
1539.1 1588.1 1668.8 1755.2 1847.5 1957.0 2066.5 2199.1 2349.0 2519.0 2738.1 2945.6 3161.8 3377.9 3692.1 4075.4 4551.0 5061.1 
5620.2 6205.3 6721.2 7219.9 7721.4 8136.4 8669.6 9404.6 10234.6 10442.1 9652.4 8162.3 5427.1 1792.7 380.4 170.0 
57.6 23.1 0.0 
1539.1 1567.9 1625.5 1683.2 1766.8 1838.8 1948.4 2055.0 2170.3 2308.6 2490.2 2654.5 2821.7 3037.8 3271.3 3565.3 3916.9 4320.4 
4749.8 5187.9 5603.0 5940.2 6228.4 6562.7 6923.0 7340.9 7672.4 7562.8 6692.4 5724.0 3810.2 1046.2 245.0 112.4 43.2 
20.2 0.0 
1539.1 1556.4 1582.3 1614.0 1674.5 1738.0 1801.4 1890.7 1968.5 2060.8 2190.5 2300.0 2403.7 2521.9 2648.7 2827.4 3066.6 3297.2 3579.7 
3841.9 4063.9 4262.7 4415.5 4565.4 4738.3 4940.1 5089.9 4911.2 4193.6 3568.1 2470.0 815.7 155.6 74.9 34.6 20.2 0.0 
1539.1 1547.7 1542.0 1565.0 1591.0 1619.8 1640.0 1654.4 1677.4 1703.4 1723.5 1723.5 1686.1 1651.5 1591.0 1553.5 1550.6 1562.1 1605.4 
1660.1 1726.4 1766.8 1781.2 1723.5 1651.5 1616.9 1409.4 1008.8 657.1 420.8 265.2 132.6 63.4 37.5 23.1 17.3 0.0 
1539.1 1493.0 1441.1 1400.7 1351.7 1285.5 1190.3 1080.8 954.0 807.0 688.8 611.0 553.4 530.3 527.4 521.7 510.1 510.1 515.9 
521.7 507.3 464.0 415.0 351.6 294.0 233.5 178.7 138.3 112.4 89.3 66.3 49.0 34.6 25.9 17.3 11.5 0.0 
1539.1 1446.9 1354.6 1230.7 1106.8 956.9 775.3 634.1 541.8 490.0 466.9 452.5 441.0 429.4 420.8 409.3 400.6 383.3 366.0 
348.7 331.5 314.2 288.2 253.6 210.4 172.9 144.1 121.1 100.9 80.7 60.5 40.4 25.9 20.2 11.5 8.6 0.0 
1539.1 1406.5 1259.5 1066.4 879.1 694.6 564.9 507.3 472.7 443.9 412.2 386.2 368.9 351.6 334.3 319.9 308.4 296.9 285.3 273.8 
256.5 239.2 224.8 207.5 187.3 164.3 141.2 118.2 95.1 66.3 46.1 31.7 23.1 11.5 8.6 5.8 0.0 
1539.1 1377.7 1164.4 945.4 714.8 567.8 513.0 481.3 452.5 415.0 377.6 345.9 319.9 299.7 285.3 270.9 256.5 242.1 233.5 224.8 221.9 
216.2 207.5 193.1 178.7 155.6 132.6 106.6 80.7 57.6 40.4 28.8 17.3 11.5 5.8 5.8 0.0 
1539.1 1340.2 1080.8 827.2 611.0 527.4 495.7 464.0 429.4 389.1 351.6 322.8 302.6 282.5 268.0 253.6 242.1 230.6 221.9 216.2 210.4 204.6 
196.0 184.5 170.0 155.6 135.5 115.3 95.1 74.9 60.5 46.1 28.8 8.6 5.8 5.8 0.0 
1539.1 1331.6 1052.0 755.1 570.7 515.9 490.0 458.3 417.9 380.4 343.0 317.0 291.1 273.8 262.3 250.7 236.3 227.7 216.2 213.3 207.5 201.8 
190.2 178.7 164.3 149.9 132.6 112.4 98.0 83.6 66.3 49.0 25.9 11.5 8.6 5.8 0.0 
1539.1 1308.5 994.4 697.5 550.5 510.1 481.3 449.6 415.0 374.7 340.1 311.3 285.3 268.0 253.6 245.0 236.3 221.9 210.4 204.6 196.0 190.2 
181.6 167.2 149.9 126.8 106.6 92.2 77.8 63.4 51.9 34.6 14.4 11.5 8.6 5.8 0.0 
1539.1 1294.1 974.2 674.4 544.7 507.3 478.4 446.7 412.2 374.7 337.2 305.5 276.7 259.4 247.9 239.2 230.6 213.3 204.6 198.9 193.1 187.3 
175.8 155.6 129.7 106.6 80.7 69.2 54.8 43.2 28.8 20.2 11.5 8.6 8.6 5.8 0.0 
1539.1 1297.0 979.9 671.5 544.7 507.3 484.2 449.6 412.2 374.7 340.1 308.4 276.7 259.4 247.9 242.1 230.6 213.3 204.6 201.8 196.0 184.5 
172.9 152.8 129.7 103.8 77.8 63.4 51.9 40.4 28.8 17.3 11.5 8.6 5.8 2.9 0.0 
